Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| Inlet size | F4 | 1/2 GAS |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 9F | Outrigger Bearing Type 02 with taper shaft 1:5 - M14x1,5 - Key=4 mm andspecial shaft seal BABSL (75 NBR/106200) (RZB) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | F4 | 1/2 GAS |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | I1 | Cover for pump per relief valve |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNP2IN | Gr2 Pump+Int.drain RV |
| Slash separator | / | Slash |
| Valve setting | VGZ | Setting relief valve, velocity of product per checked setting 1500 rpm and pressure 250 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
