Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 017 | Displacement 17 cc |
| Drive gear | SL | Splined SAE J498-9T-16/32-Dp Class 1FIT - rear spline DIN 5482 17 x 14 L=14 (type 36 vers.2) |
| Inlet size | H9 | M33x2-ISO6149 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | H7 | M22x1,5-ISO6149 |
| Ports position | NN | Standard from catalogue |
| Project version | 1 | Standard with interface SAE |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Single Stage Family | SNW2NN | Gr2 Main stage |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
