Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 019 | Displacement 19 cc |
| Drive gear | SB | Splined SAE J498-11T-16/32-Dp Class 1FIT -SC06 SKP2 |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | A6 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts with seal on pilotdiameter (BAW) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | C1 | Cover for pump front BSP ports : Inlet 3/4 Gas ; Outlet 1/2 Gas |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SKC2NN | Gr2 Hi.Torque Pump-Front port |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
