Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 017 | Displacement 17 cc |
Drive gear | GE | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 - ( rear tang 8 x 17,46 x L=6,5 ) (CI46) |
Inlet size | F5 | 3/4 GAS |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | F4 | 1/2 GAS |
Ports position | NN | Standard from catalogue |
Project version | 3 | Standard Gr2 + Gr1 short version |
ROTATION | R | Product with clockwise rotation |
Rear cover | NN | Not assigned (with intermediate flange instead cover) |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNW2NN | Gr2 Main stage |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |