Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 8,0 | Displacement 8,0 cc |
Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
Inlet size | F5 | 3/4 GAS |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 05 | Flange with pilot Ø50 mm and 2 holes for bolts through the body |
O-Ring, Inside Diameter | / | Slash |
Outlet size | F4 | 1/2 GAS |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | R | Product with clockwise rotation |
Rear cover | P1 | Standard cover for pump |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNP2NN | Gr2 Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |