Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 4,0 | Displacement 4,0 cc |
Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | A6 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts with seal on pilotdiameter (BAW) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | NN | Without inlet |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | C1 | Cover for pump front BSP ports : Inlet 3/4 Gas ; Outlet 1/2 Gas |
Rotation | L | Product with counter-clockwise rotation |
Screws | N | Screws standard |
Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
Single Stage Family | SNC2NN | Gr2 Pump-Front port |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |