Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 6,0 | Displacement 6,0 cc |
| Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
| Inlet size | B6 | 15x40xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P1 | Standard cover for pump |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
| Seals | N | Standard seal |
| Single Stage Family | SNP2NN | Gr2 Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
