Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 025 | Displacement 25 cc |
| Drive gear | DO | Spline DIN 5482 B17 x 14 L=14 ( rear tang 8 x 17,46 x L=6,5 ) (type 42) |
| Inlet size | C8 | 23,5x40xM8 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | C7 | 20x40xM8 |
| Ports position | NN | Standard from catalogue |
| Project version | 3 | Standard Gr2 + Gr1 short version |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNW2NN | Gr2 Main stage |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
