Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 038 | Displacement 38 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | 08 | Flange with pilot D.127 and 4 holes for bolts |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | RD | Splined SAE J498-14T-12/24-Dp Class 1FIT - for flange SAE 'C' ; rear spline DIN 5482 22 x 19 L=16,5 SC48 |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | A5 | 37,5/27x35,71x69,85x1/2-13UNC |
| I: Outlet size | A3 | 25x26,19x52,37x3/8-16UNC |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
