Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 040 | Displacement 40cc |
| C: Rotation | L | Product with counter-clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | 11 | Flange female pilot D.50.8 and 4 holes for bolts (98,4x128,1) SC11 |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | DB | Spline drive DIN 5482 B 22 x 19 L=16,5 SC11 |
| G: Rear cover | P1 | Standard cover for pump |
| H: Inlet size | MH | 31x30,18x58,72xM10 deep18 Horiz |
| I: Outlet size | MG | 25x52,37x26,19x M10 hor.20d |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) (LML) |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
