Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 033 | Displacement 33 cc |
| C: Rotation | L | Product with counter-clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | I | RV internal drain |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | SA | Splined SAE J498-13T-16/32-Dp Class 1FIT - for flange SAE 'B' SC07 |
| G: Rear cover | I7 | Cover P+VME08 int drain |
| H: Inlet size | E9 | 27x1-5/8-12UN |
| I: Outlet size | E6 | 20x1-1/16-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | VKC | Taratura V 18 bar - 2000 R |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
