Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 026 | Displacement 26 cc |
C: Rotation | L | Product with counter-clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 06 | Flange with pilot D.105 and 4 holes for bolts |
F: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
H: Inlet size | C7 | 20x40xM8 |
I: Outlet size | C7 | 20x40xM8 |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNW3NN | Gr3 Main stage |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |