Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 055 | Displacement 55 cc |
| C: Rotation | L | Product with counter-clockwise rotation |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 03 | Flange with pilot D.60,3 and 4 holes for bolts |
| F: Drive gear | BM | Taper 1:8 - M16 x 1,5 - Key = 4,79 ; rear spline DIN 5482 22 x 19 L=16,5 CO43 |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | A5 | 37,5/27x35,71x69,85x1/2-13UNC |
| I: Outlet size | A4 | 31x30,18x58,72x7/16-14UNC |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNW3NN | Gr3 Main stage |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
