Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 055 | Displacement 55 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 11 | Flange female pilot D.50.8 and 4 holes for bolts (98,4x128,1) SC11 |
F: Drive gear | DM | Spline drive DIN 5482 B 22 x 19 L=16,5 ; rear spline DIN 5482 22 x 19 L=16,5 SC71 |
G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
H: Inlet size | BB | 27x55xM8 |
I: Outlet size | BA | 18x55xM8 |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNO3NN | Gr3 Middle Stage |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |