Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 090 | Displacement 90 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 11 | Flange female pilot D.50.8 and 4 holes for bolts (98,4x128,1) SC11 |
F: Drive gear | DB | Spline drive DIN 5482 B 22 x 19 L=16,5 SC11 |
G: Rear cover | P1 | Standard cover for pump |
H: Inlet size | M7 | 37,5x35,71x69,82xM12 |
I: Outlet size | M6 | 31x30,18x58,72xM10 |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNQ3NN | Gr3 Last Stage |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |