Low noise two stage-product-category

Low noise two stage

Our two-stage option features internal splined drive shafts connected through a coupling and an intermediate steel plate. The two pumps are hydraulically independent, which saves space and enables the efficient control of distinct machine functions. Inlet ports can be shared or separate, and relief valves and optional process flow diagrams (PFDs) on the pump covers are available.

Features and benefits 

  • Easy installation and machine design flexibility due to compact dimensions
  • High torque transmission and working performance
  • No need for secondary noise reduction measures
  • Almost twice the number of teeth of a standard gear pump of the same frame size
  • Reduced flow pulsation and vibration, which improves operator comfort
  • Reduced noise emissions by up to 10 dB(A) on average compared with standard gear pumps
  • Helps meet legal NVH (noise, vibration, harshness) requirements

Applications 

  • Tractors and wheel loaders 
  • Telehandlers 
  • Sweepers and rollers 
  • Combines and harvesters 
  • Excavators 
  • Cab-equipped mobile machines 
  • Forklifts and lift trucks  
  • Aerial work platforms  

Specifications

Frame

Size 

Displacement

cm3 [in3]  

 Rated pressure

 bar [psi]  

Min. speed at 0-100 bar

rpm  

Max. speed 

rpm 

Theoretical flow at max. speed

l/min [US gal/min]

6.0

6.2 [0.37]

250 [3,625]

600

4,000

24.72 [6.4]

8.0

8.6 [0.53]

250 [3,625]

600

4,000

34.8 [9.2]

011

11.1 [0.68]

250 [3,625]

500

4,000

44.4 [11.7]

014

14.8 [0.90]

250 [3,625]

500

3,500

51.8 [13.7]

017

17.2 [1.06]

250 [3,625]

500

3,000

51.9 [13.7]

019

19.7 [1.21]

240 [3,480]

500

3,000

59.4 [15.7]

022

23.4 [1.43]

210 [3,045]

500

3,000

70.5 [18.6]

025

25.8 [1.58]

190 [2,755]

500

3,000

77.8 [20.6]

028

28.9 [1.75]

180 [2,610]

500

2,500

72.5 [19.1]

Notes: 

  • The rated and peak pressure mentioned in the table are only for pumps with flanged ports. When
    threaded ports are required, a de-rated performance has to be considered. To verify the compliance of a high pressure application with a threaded ports pump, contact a Danfoss representative.
  • Also available with displacement 40 cm3 [2.44 in3] for lubrication.

Shhark Pumps Drawing