Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SHP2 | shhark® low noise pump |
B: Displacement | 014 | 14,31 cc |
C: Rotation | R | Clockwise rotation |
D: Mounting flange | E10 | Pilot Ø36,5+4 holes (01) |
E: Shaft type | T80 | Tap.1:8-M12x1,25-Key 4 (BA |
F: Inlet size | B7 | 20x40xM6 |
G: Outlet size | B5 | 15x35xM6 |
H: Rear cover | P10 | Pump Cover (P1) |
I: Shaft seal | V | Viton |
J: Sealing | N | NBR |
K: Screws | N | Burnished screws |
L: Valve settings | N00 | No valve |
M: Marking type | N | Standard Marking |
N: Marking position | S | Sticker on the body |
O: Special features | 0000 | No special features |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |