Lumi multiple stage-product-category

Lumi multiple stage

Our multi-stage pumps have external splined drive shafts connected through couplings and intermediate steel plates. The individual pumps are hydraulically independent, which enables the efficient operation of several machine functions, and you have a choice of one common inlet or multiple inlets.

Features and benefits

  • 12-tooth shaft
  • Designed for high efficiency
  • SAE, European, DIN, and ISO options for flanges, porting styles, and shafts
  • Optional sectional sealing for double pumps
  • Wide array of features for design flexibility
  • Optimized pre-load on gear faces results in higher efficiencies
  • Multi-fluid capability

Applications

  • Tractors
  • Turf care

Specifications and drawings

Frame size

Displacement

cm³ [in³]

Max. continuous pressure

bar [psi] 1

Max. intermittent pressure

bar [psi] 2

Min. speed

rpm

Max. speed @ 210 bar

rpm

Min. output flow @ 2,000 rpm at max. intermittent pressure

l/min [US gal/min]

05

5.1 [0.31]

240 [3,480]

250 [3,625]

700

4,000

8.4 [2.22]

06

6.0 [0.37]

240 [3,480]

250 [3,625]

700

4,000

10.8 [2.85]

08

8.2 [0.50]

240 [3,480]

250 [3,625]

700

4,000

14.3 [3.78]

09

9.5 [0.58]

240 [3,480]

250 [3,625]

700

4,000

17.0 [4.49]

11

11.0 [0.67]

240 [3,480]

250 [3,625]

700

4,000

19.7 [5.20]

12

12.3 [0.75]

240 [3,480]

250 [3,625]

700

4,000

21.4 [5.65]

16

16.5 [1.01]

240 [3,480]

250 [3,625]

700

3,500

29.5 [7.79]

18

18.0 [1.10]

240 [3,480]

235 [3,408]

700

3,000

32.2 [8.51]

20

20.0 [1.22]

240 [3,480]

220 [3,190]

700

3,000

35.8 [9.46]

24

24.0 [1.46]

175 [2,538]

200 [2,900]

700

3,000

42.9 [11.33]

1Max. continuous pressure is for flanged ports. For threaded ports, max. continuous and intermittent pressure is 210 bar.

2Max. intermittent pressure only applicable for 10% of every minute.

See Lumi Aluminum Gear Pump Group 2 Technical Information for more information.

Lumi Pumps Gr2 Drawing