Product specifications
Characteristic | Value |
|---|---|
| Design code | Third |
| Displacement- front | 20.0 cm3/r [1.22 in3/r] |
| Displacement- rear | 12.3 cm3/r [0.70 in3/r] |
| Identification | John deere (india) |
| Inlet port- front | Manifold inlet port |
| Inlet port- rear | Manifold inlet port |
| Input shaft | Spl 11t 16/32 44 33 min spl |
| Mounitng | SAE a 2 p83 o-ring b106 h9 |
| Outlet port- front | M27 oring port |
| Outlet port- rear | M22 oring port |
| Paint | None |
| Product | External gear Pump |
| Rotation | Left hand ccw |
| Size | Frame size |
| Special features | Viton seal |
| Unit type | Double |