Lumi single stage
The single pump is suitable for standard applications and is available with SAE, DIN, and European standard mounting flanges and ports.
Features and benefits
- 12-tooth shaft
- Designed for high efficiency
- SAE, European, DIN, and ISO options for flanges, porting styles, and shafts
- Optional sectional sealing for double pumps
- Wide array of features for design flexibility
- Optimized pre-load on gear faces results in higher efficiencies
- Multi-fluid capability
Applications
- Tractors
- Turf care
Specifications and drawings
Frame size | Displacement cm³ [in³] | Max. continuous pressure bar [psi] 1 | Max. intermittent pressure bar [psi] 2 | Min. speed rpm | Max. speed @ 210 bar rpm | Min. output flow @ 2,000 rpm at max. intermittent pressure l/min [US gal/min] |
05 | 5.1 [0.31] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 8.4 [2.22] |
06 | 6.0 [0.37] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 10.8 [2.85] |
08 | 8.2 [0.50] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 14.3 [3.78] |
09 | 9.5 [0.58] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 17.0 [4.49] |
11 | 11.0 [0.67] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 19.7 [5.20] |
12 | 12.3 [0.75] | 240 [3,480] | 250 [3,625] | 700 | 4,000 | 21.4 [5.65] |
16 | 16.5 [1.01] | 240 [3,480] | 250 [3,625] | 700 | 3,500 | 29.5 [7.79] |
18 | 18.0 [1.10] | 240 [3,480] | 235 [3,408] | 700 | 3,000 | 32.2 [8.51] |
20 | 20.0 [1.22] | 240 [3,480] | 220 [3,190] | 700 | 3,000 | 35.8 [9.46] |
24 | 24.0 [1.46] | 175 [2,538] | 200 [2,900] | 700 | 3,000 | 42.9 [11.33] |
1 Max. continuous pressure is for flanged ports. For threaded ports, max. continuous and intermittent pressure is 210 bar.
2 Max. intermittent pressure only applicable for 10% of every minute.
See Lumi Aluminum Gear Pump Group 2 Technical Information for more information.