Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 2.320 | |
| Product height mm | 58.928 | |
| Product length in | 0.035 | |
| Product length mm | 0.889 | |
| Product material | LINEN PHENOLIC | Linen phenolic |
| Product width in | 2.320 | |
| Product width mm | 58.928 | |
| Thickness IN | 0.0400 |
