GASKET
24200-602
Tools24200-602 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 1.378 |
| Product height mm | 35.001 |
| Product length in | 0.054 |
| Product length mm | 1.359 |
| Product width in | 2.578 |
| Product width mm | 65.481 |
| Thickness IN | 0.050 |