Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Item type | Gasket |
| Outside diameter IN | 2.7800 |
| Product height in | 2.778 |
| Product height mm | 70.561 |
| Product length in | 0.014 |
| Product length mm | 0.356 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.778 |
| Product width mm | 70.561 |
| Thickness IN | 0.0100 |
