Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
25500-262
(FRONT) BDY (L2)
25500-262
Tools
Add to comparison
Add to comparison
25500-262
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Body
Product height in
6.200
Product height mm
157.480
Product length in
0.771
Product length mm
19.583
Product material
Aluminum