Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
25500-654
BRG SL(4000 min)( (QMR)) KB
25500-654
Tools
Add to comparison
Add to comparison
25500-654
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Bearing
Product height in
1.750
Product height mm
44.450
Product length in
0.000
Product length mm
0.000
Product material
Viton
Product width in
0.100
Product width mm
2.540