Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Item type | GASKET | Gasket |
| Outside diameter IN | 4.0400 | |
| Product height in | 4.037 | |
| Product height mm | 102.540 | |
| Product length in | 0.095 | |
| Product length mm | 2.413 | |
| Product material | POLYETHYLENE | Polyethylene |
| Product width in | 4.037 | |
| Product width mm | 102.54 | |
| Thickness IN | 0.1000 |
