STR DR GR ASY
25503-311
Tools25503-311 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.104 |
| Product height mm | | 53.442 |
| Product length in | | 5.570 |
| Product length mm | | 141.478 |
| Product width in | | 2.104 |
| Product width mm | | 53.442 |