Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE GEAR | Drive gear |
| Product height in | 2.104 | |
| Product height mm | 53.442 | |
| Product length in | 6.720 | |
| Product length mm | 170.688 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.104 | |
| Product width mm | 53.442 |