STR DR GR S/A
25505-335
Tools25505-335 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE GEAR | Drive gear |
| Product height in | | 2.100 |
| Product height mm | | 53.340 |
| Product length in | | 6.920 |
| Product length mm | | 175.768 |
| Product width in | | 2.100 |
| Product width mm | | 53.340 |