BDY ASY
25507-258
Tools25507-258 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BODY | Body |
| Product height in | | 3.120 |
| Product height mm | | 79.248 |
| Product length in | | 5.060 |
| Product length mm | | 128.524 |
| Product material | ALUMINUM | Aluminum |
| Product width in | | 6.120 |
| Product width mm | | 155.448 |