SP
25530-648
Tools25530-648 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.100 |
| Product height mm | | 53.340 |
| Product length in | | 9.120 |
| Product length mm | | 231.648 |
| Product material | STEEL | Steel |
| Product width in | | 2.100 |
| Product width mm | | 53.340 |