Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE GEAR | Drive gear |
| Product height in | 1.740 | |
| Product height mm | 44.196 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | CAST IRON | Cast Iron |
| Product width in | 1.740 | |
| Product width mm | 44.196 |
