Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE GEAR | Drive gear |
| Product height in | | 1.715 |
| Product height mm | | 43.566 |
| Product length in | | 4.700 |
| Product length mm | | 119.380 |
| Product width in | | 1.715 |
| Product width mm | | 43.566 |