Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE GEAR | Drive gear |
| Product height in | 0.857 | |
| Product height mm | 21.775 | |
| Product length in | 4.240 | |
| Product length mm | 107.696 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.857 | |
| Product width mm | 21.775 |
