Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BODY | Body |
| Product height in | | 2.590 |
| Product height mm | | 65.786 |
| Product length in | | 4.092 |
| Product length mm | | 103.937 |
| Product material | ALUMINUM | Aluminum |
| Product width in | | 2.910 |
| Product width mm | | 73.914 |