Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Body |
| Product height in | 1.712 |
| Product height mm | 43.485 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product material | Aluminum |
| Product width in | 1.712 |
| Product width mm | 43.485 |