Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 5.029 |
| Product height mm | 127.737 |
| Product length in | 1.271 |
| Product length mm | 32.291 |
| Product material | Steel |
| Product width in | 3.600 |
| Product width mm | 91.440 |