Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Body |
| Product height in | 1.745 |
| Product height mm | 44.315 |
| Product length in | 5.090 |
| Product length mm | 129.286 |
| Product material | Aluminum |
| Product width in | 1.745 |
| Product width mm | 44.315 |