Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 0.857 |
| Product height mm | 21.775 |
| Product length in | 5.090 |
| Product length mm | 129.286 |
| Product material | Carbon steel |
| Product width in | 0.857 |
| Product width mm | 21.775 |