Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Body |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 4.092 |
| Product length mm | 103.937 |
| Product material | Aluminum |
| Product width in | 1.940 |
| Product width mm | 49.276 |