Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
26200-600
SPOOL
26200-600
Tools
Add to comparison
Add to comparison
26200-600
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.625
Product height mm
15.880
Product length in
2.820
Product length mm
71.628
Product material
Carbon steel
Product width in
0.625
Product width mm
15.880