Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
26200-601
SP
26200-601
Tools
Add to comparison
Add to comparison
26200-601
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.715
Product height mm
43.566
Product length in
6.560
Product length mm
166.624
Product material
Steel
Product width in
1.715
Product width mm
43.566