Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spacer |
| Product height in | 0.625 |
| Product height mm | 15.880 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.880 |