Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
26504-211
9T DR GR S/A
26504-211
Tools
Add to comparison
Add to comparison
26504-211
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Drive gear
Product height in
2.100
Product height mm
53.340
Product length in
6.880
Product length mm
174.752
Product width in
2.100
Product width mm
53.340