Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
26504-225
9T DR GR S/A
26504-225
Tools
Add to comparison
Add to comparison
26504-225
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Drive gear
Product height in
1.715
Product height mm
43.566
Product length in
6.680
Product length mm
169.672
Product width in
1.715
Product width mm
43.566