11T DRIVE GEAR S/A
26506-271
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 1.715 |
| Product height mm | 43.566 |
| Product length in | 7.140 |
| Product length mm | 181.356 |
| Product width in | 1.715 |
| Product width mm | 43.566 |