Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 5.020 |
| Product height mm | 127.508 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Steel |
| Product width in | 5.120 |
| Product width mm | 130.048 |