BSH K39851-031A1-A
27000-553
Tools27000-553 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bushing |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product material | Carbon steel |
| Product width in | 0.986 |
| Product width mm | 25.039 |