STR DRIVE GEAR S/A
5995738-002
Tools5995738-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive gear |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 4.080 |
| Product length mm | 103.632 |
| Product width in | 1.720 |
| Product width mm | 43.688 |