Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
XPA-21-8
OIL_SEAL_TCNY14258
XPA-21-8
Alternate part number: PA-21-8
Tools
Add to comparison
Add to comparison
XPA-21-8
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Oil seal
Product height in
0.980
Product height mm
24.892
Product length in
0.310
Product length mm
7.874
Product width in
0.980
Product width mm
24.892